IESNA:LM-63-2002
[TEST]P1203337
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-727-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13839
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1903 2046.5 2200.6 2355.4 2474 2546.7 2590.9 2615.7 2643.1 2674.8
2715.7 2771.2 2846.1 2934.4 3041.8 3222.5 3495.6 3857.8 4305.1 4864.4
5597.6 6439.2 7335.2 8150.1 8642.6 8392.5 7892 7221.3 6415.4 5455.2
4240.5 3029.7 1982.9 1152.7 507.1 157 0
1903 2030.8 2165.9 2298.1 2401.7 2467.2 2508 2531.6 2555.7 2585.6
2628.2 2687.8 2765.5 2854.6 2965.4 3125.1 3353.7 3652.9 4028.7 4475.4
5011.1 5573.9 6072.7 6426.3 6514.7 6142.6 5616.2 4989.7 4306.2 3565.1
2715.7 1900.7 1224.6 708.8 318.8 104.4 0
1903 2015.1 2131.2 2240.9 2329.3 2387.7 2425.1 2447.6 2468.3 2496.3
2540.8 2604.4 2684.9 2774.9 2888.9 3027.7 3211.7 3448 3752.3 4086.4
4424.6 4708.5 4810.4 4702.5 4386.6 3892.7 3340.4 2758.2 2196.9 1675.1
1190.9 771.7 466.3 264.9 130.6 51.8 0
1903 1998.3 2096.6 2188.1 2259.4 2308.6 2339.2 2353.9 2365.4 2380.8
2408.9 2452.7 2509.4 2568.7 2636.1 2711.7 2807.7 2933.2 3098.4 3274.4
3437.6 3543.7 3520.3 3355.8 3049.8 2636 2213.8 1800.2 1417.4 1083.6
786.5 532.9 343.4 211.2 112.9 46.8 0
1903 1981.7 2062 2135.2 2189.6 2229.4 2253.3 2260.2 2262.4 2265.3
2276.9 2301 2334 2362.4 2383.3 2395.7 2403.6 2418.4 2444.4 2462.3
2450.7 2378.7 2230.1 2009.2 1713 1379.3 1087.2 842.1 637.9 492
382.1 294.1 220.5 157.6 95.3 41.8 0
1903 1964.9 2027.2 2083.7 2127.1 2155.6 2168.4 2161.6 2142.9 2120
2097.4 2082.3 2075.2 2066.4 2049.9 2021.6 1982.7 1942.6 1905.2 1874.4
1840.8 1784.1 1690 1557.4 1385.2 1179.2 993.8 815.6 645.5 514.9
402.8 308.2 226.4 158.6 94.8 41.3 0
1903 1948.1 1992.4 2032.2 2064.5 2081.9 2083.5 2063 2023.5 1974.7
1918 1863.5 1816.2 1770.2 1716.6 1647.5 1562 1466.9 1366.1 1286.5
1231 1189.5 1150 1105.6 1057.5 979.1 900.4 789 653 537.8
423.5 322.4 232.2 159.8 94.2 40.7 0
1903 1932 1959.9 1986.9 2010.9 2021.2 2013.2 1978.6 1918.8 1848.6
1770.2 1698.6 1638.7 1587.1 1536.3 1476.6 1405.3 1326.7 1243.1 1177.1
1133.2 1104.3 1083.3 1058.5 1020.5 954.5 888.8 795.5 683.1 580.5
471.3 368.8 271.5 188.7 115.4 49.4 0
1903 1916 1927.4 1941.5 1957.2 1960.5 1943 1894.1 1814 1722.5
1622.6 1533.6 1461.2 1403.9 1356 1305.7 1248.7 1186.5 1120.2 1067.6
1035.3 1019 1016.6 1011.4 983.5 929.9 877.2 801.9 713.1 623
519 415.1 310.7 217.6 136.6 58.1 0
1903 1900.4 1896.8 1899.7 1905.5 1906.3 1882.9 1823.4 1731.7 1628.8
1526.5 1446.2 1387.8 1344.7 1306.7 1262.6 1209.6 1150.5 1083.7 1020.5
973.4 947.8 950.4 953 944.9 925.2 877.7 800.3 713.1 630.2
552.1 469.5 375.7 273.1 177.8 75.2 0
1903 1883.1 1866.5 1860.5 1863.4 1867.1 1851.5 1804 1726.6 1638.8
1553.6 1479.1 1413.6 1356.2 1302 1245.2 1183 1116.9 1051.2 992.5
940.9 902.4 882 869.7 858.2 844.7 816.4 765.9 701.8 630.3
549.3 468.1 375.5 276.2 181.8 80.3 0
1903 1869.1 1840 1825.3 1826.3 1836.7 1837 1809.4 1751.5 1675.5
1595.9 1520 1446 1375.4 1307.3 1239.3 1169.8 1099.4 1034.1 978.2
928.2 889.9 862.1 840.8 820.7 797.9 766.6 724.4 672.3 610.1
533.7 455.6 365 271.1 176.4 78.1 0
1903 1855.2 1813.5 1790.2 1789.2 1806.4 1822.5 1814.6 1776.3 1712.2
1638.3 1560.9 1478.6 1394.6 1312.6 1233.5 1156.5 1081.8 1017.1 963.9
915.6 877.4 842.3 811.9 783.2 751 716.7 682.9 642.7 589.9
518.1 443.1 354.5 266 170.9 75.9 0
1903 1842.5 1791.3 1761 1760 1787 1825.1 1846.5 1831.6 1775.3
1695 1607.5 1517.3 1425.5 1336.2 1250.4 1168.7 1091.8 1025.4 971.8
927.8 895.8 868.5 840.1 807.9 766.7 722.8 681 636.2 580.2
508.9 433.8 346.7 260.4 164.7 74.8 0
1903 1830 1769.2 1731.7 1730.8 1767.7 1827.8 1878.3 1886.9 1838.6
1751.8 1654.1 1556 1456.4 1359.7 1267.3 1180.9 1101.8 1033.9 979.6
940.2 914.2 894.7 868.2 832.6 782.4 728.8 679.1 629.6 570.7
499.6 424.4 338.8 254.9 158.5 73.6 0
1903 1818.9 1749.6 1707.1 1704.3 1746.9 1822.4 1895.2 1922.3 1884.7
1797.2 1690.5 1586.1 1485.4 1388.3 1295.9 1208.5 1127.9 1058.7 1003.9
963.1 935.3 917.3 894.8 863.1 818 766.9 714.3 660.6 595.1
517.7 439.2 351.1 253.8 153.2 73.4 0
1903 1807.9 1730.1 1682.5 1677.7 1726.1 1817 1912.1 1957.7 1930.7
1842.5 1726.8 1616.4 1514.4 1417 1324.5 1236.1 1154.1 1083.5 1028.2
986 956.2 940 921.4 893.7 853.6 805.1 749.6 691.5 619.4
535.8 453.8 363.3 252.8 147.9 73.2 0
1903 1796.8 1712.3 1660.7 1653.2 1700.8 1795 1894.4 1949.6 1935.7
1859.5 1745.7 1631.7 1531.4 1437.5 1349.8 1265.2 1185.5 1116.1 1060.3
1014.7 983 963.5 944.6 917.2 878.8 829.2 772.4 711.2 637.2
552 467.7 375 248.7 136.6 64.6 0
1903 1785.8 1694.5 1639 1628.8 1675.5 1773 1876.7 1941.3 1940.6
1876.3 1764.6 1647 1548.5 1457.9 1375 1294.3 1216.9 1148.7 1092.4
1043.5 1009.9 986.9 967.9 940.9 904 853.3 795.2 731 655
568.1 481.6 386.7 244.6 125.2 55.9 0
1903 1777.2 1680.8 1622.7 1609.4 1650.7 1737.7 1829.9 1887.8 1889.5
1834.4 1734.7 1624.3 1527.6 1443 1368.2 1296 1225.3 1160.7 1106.3
1061.3 1031 1009.3 990.5 963.5 924.8 871.5 811 745.2 669
580.8 495 396.8 266.2 145.5 64.3 0
1903 1768.6 1667.1 1606.5 1589.9 1625.9 1702.3 1783.1 1834.3 1838.4
1792.6 1704.9 1601.5 1506.6 1428.2 1361.3 1297.6 1233.7 1172.8 1120.2
1079.1 1052.1 1031.7 1013 986.2 945.5 889.8 826.8 759.4 682.9
593.5 508.2 406.9 287.9 165.8 72.9 0
1903 1761.7 1657.6 1595.1 1577.2 1609.4 1677.3 1746.3 1789.2 1791.9
1751.2 1672.9 1578.6 1488.3 1411.2 1345.7 1284.4 1222.6 1162.7 1113.2
1078.7 1055.9 1036.9 1018.3 992 951.1 895.6 832.4 764.8 689.3
600.2 514.5 415.2 302 183.3 80 0
1903 1754.7 1648 1583.7 1564.3 1593 1652.4 1709.5 1744.2 1745.4
1710.1 1640.8 1555.5 1470 1394.4 1330.1 1271.2 1211.5 1152.7 1106.2
1078.4 1059.7 1042.2 1023.6 997.9 956.7 901.3 837.9 770.2 695.8
607 520.8 423.5 316.2 200.8 87 0
1903 1749.3 1641.2 1575.9 1556.9 1584.7 1640.9 1692.5 1722.5 1722.5
1690.2 1627.5 1548.7 1465.5 1387.6 1317.8 1253.2 1189.2 1127.2 1083.5
1060.3 1045 1029.3 1010.6 985.2 945.3 890.2 827.8 762 688.9
603.6 516.1 421.5 315.3 199.4 85.3 0
1903 1743.9 1634.4 1568.2 1549.5 1576.6 1629.5 1675.5 1700.7 1699.6
1670.4 1614.2 1541.9 1461 1380.9 1305.5 1235.4 1166.9 1101.8 1060.9
1042.2 1030.2 1016.5 997.6 972.5 933.8 879.2 817.7 753.7 682
600.2 511.3 419.5 314.4 197.9 83.4 0
1903 1739 1629.2 1563.5 1545.6 1573.2 1625.1 1670 1693.8 1691.9
1663.2 1610.9 1541.9 1461.6 1379.4 1299 1223.3 1149.3 1081.1 1041.7
1024.5 1014.4 1002.6 983.9 958.4 918.9 864.7 804.3 740.9 669.8
590 500.9 405.6 302.6 188.7 78.7 0
1903 1733.9 1624 1558.9 1541.7 1569.9 1620.7 1664.3 1686.8 1684.3
1656 1607.6 1541.9 1462.3 1377.9 1292.5 1211.3 1131.7 1060.4 1022.7
1006.8 998.6 988.7 970.1 944.2 904 850.4 790.8 728 657.6
579.7 490.6 391.5 290.8 179.5 73.9 0
1903 1727.7 1618.9 1555.4 1540.1 1569.3 1620.4 1663.5 1684.6 1681
1651.8 1606.5 1543 1463.4 1377.2 1288.9 1204.2 1120.2 1047.2 1009.9
994.6 987.3 978.5 959.5 933.2 890.9 839 780.6 716.4 646.3
568.8 482 375.3 280.4 170.1 69.4 0
1903 1733.9 1624 1558.9 1541.7 1569.9 1620.7 1664.3 1686.8 1684.3
1656 1607.6 1541.9 1462.3 1377.9 1292.5 1211.3 1131.7 1060.4 1022.7
1006.8 998.6 988.7 970.1 944.2 904 850.4 790.8 728 657.6
579.7 490.6 391.5 290.8 179.5 73.9 0
1903 1739 1629.2 1563.5 1545.6 1573.2 1625.1 1670 1693.8 1691.9
1663.2 1610.9 1541.9 1461.6 1379.4 1299 1223.3 1149.3 1081.1 1041.7
1024.5 1014.4 1002.6 983.9 958.4 918.9 864.7 804.3 740.9 669.8
590 500.9 405.6 302.6 188.7 78.7 0
1903 1743.9 1634.4 1568.2 1549.5 1576.6 1629.5 1675.5 1700.7 1699.6
1670.4 1614.2 1541.9 1461 1380.9 1305.5 1235.4 1166.9 1101.8 1060.9
1042.2 1030.2 1016.5 997.6 972.5 933.8 879.2 817.7 753.7 682
600.2 511.3 419.5 314.4 197.9 83.4 0
1903 1749.3 1641.2 1575.9 1556.9 1584.7 1640.9 1692.5 1722.5 1722.5
1690.2 1627.5 1548.7 1465.5 1387.6 1317.8 1253.2 1189.2 1127.2 1083.5
1060.3 1045 1029.3 1010.6 985.2 945.3 890.2 827.8 762 688.9
603.6 516.1 421.5 315.3 199.4 85.3 0
1903 1754.7 1648 1583.7 1564.3 1593 1652.4 1709.5 1744.2 1745.4
1710.1 1640.8 1555.5 1470 1394.4 1330.1 1271.2 1211.5 1152.7 1106.2
1078.4 1059.7 1042.2 1023.6 997.9 956.7 901.3 837.9 770.2 695.8
607 520.8 423.5 316.2 200.8 87 0
1903 1761.7 1657.6 1595.1 1577.2 1609.4 1677.3 1746.3 1789.2 1791.9
1751.2 1672.9 1578.6 1488.3 1411.2 1345.7 1284.4 1222.6 1162.7 1113.2
1078.7 1055.9 1036.9 1018.3 992 951.1 895.6 832.4 764.8 689.3
600.2 514.5 415.2 302 183.3 80 0
1903 1768.6 1667.1 1606.5 1589.9 1625.9 1702.3 1783.1 1834.3 1838.4
1792.6 1704.9 1601.5 1506.6 1428.2 1361.3 1297.6 1233.7 1172.8 1120.2
1079.1 1052.1 1031.7 1013 986.2 945.5 889.8 826.8 759.4 682.9
593.5 508.2 406.9 287.9 165.8 72.9 0
1903 1777.2 1680.8 1622.7 1609.4 1650.7 1737.7 1829.9 1887.8 1889.5
1834.4 1734.7 1624.3 1527.6 1443 1368.2 1296 1225.3 1160.7 1106.3
1061.3 1031 1009.3 990.5 963.5 924.8 871.5 811 745.2 669
580.8 495 396.8 266.2 145.5 64.3 0
1903 1785.8 1694.5 1639 1628.8 1675.5 1773 1876.7 1941.3 1940.6
1876.3 1764.6 1647 1548.5 1457.9 1375 1294.3 1216.9 1148.7 1092.4
1043.5 1009.9 986.9 967.9 940.9 904 853.3 795.2 731 655
568.1 481.6 386.7 244.6 125.2 55.9 0
1903 1796.8 1712.3 1660.7 1653.2 1700.8 1795 1894.4 1949.6 1935.7
1859.5 1745.7 1631.7 1531.4 1437.5 1349.8 1265.2 1185.5 1116.1 1060.3
1014.7 983 963.5 944.6 917.2 878.8 829.2 772.4 711.2 637.2
552 467.7 375 248.7 136.6 64.6 0
1903 1807.9 1730.1 1682.5 1677.7 1726.1 1817 1912.1 1957.7 1930.7
1842.5 1726.8 1616.4 1514.4 1417 1324.5 1236.1 1154.1 1083.5 1028.2
986 956.2 940 921.4 893.7 853.6 805.1 749.6 691.5 619.4
535.8 453.8 363.3 252.8 147.9 73.2 0
1903 1818.9 1749.6 1707.1 1704.3 1746.9 1822.4 1895.2 1922.3 1884.7
1797.2 1690.5 1586.1 1485.4 1388.3 1295.9 1208.5 1127.9 1058.7 1003.9
963.1 935.3 917.3 894.8 863.1 818 766.9 714.3 660.6 595.1
517.7 439.2 351.1 253.8 153.2 73.4 0
1903 1830 1769.2 1731.7 1730.8 1767.7 1827.8 1878.3 1886.9 1838.6
1751.8 1654.1 1556 1456.4 1359.7 1267.3 1180.9 1101.8 1033.9 979.6
940.2 914.2 894.7 868.2 832.6 782.4 728.8 679.1 629.6 570.7
499.6 424.4 338.8 254.9 158.5 73.6 0
1903 1842.5 1791.3 1761 1760 1787 1825.1 1846.5 1831.6 1775.3
1695 1607.5 1517.3 1425.5 1336.2 1250.4 1168.7 1091.8 1025.4 971.8
927.8 895.8 868.5 840.1 807.9 766.7 722.8 681 636.2 580.2
508.9 433.8 346.7 260.4 164.7 74.8 0
1903 1855.2 1813.5 1790.2 1789.2 1806.4 1822.5 1814.6 1776.3 1712.2
1638.3 1560.9 1478.6 1394.6 1312.6 1233.5 1156.5 1081.8 1017.1 963.9
915.6 877.4 842.3 811.9 783.2 751 716.7 682.9 642.7 589.9
518.1 443.1 354.5 266 170.9 75.9 0
1903 1869.1 1840 1825.3 1826.3 1836.7 1837 1809.4 1751.5 1675.5
1595.9 1520 1446 1375.4 1307.3 1239.3 1169.8 1099.4 1034.1 978.2
928.2 889.9 862.1 840.8 820.7 797.9 766.6 724.4 672.3 610.1
533.7 455.6 365 271.1 176.4 78.1 0
1903 1883.1 1866.5 1860.5 1863.4 1867.1 1851.5 1804 1726.6 1638.8
1553.6 1479.1 1413.6 1356.2 1302 1245.2 1183 1116.9 1051.2 992.5
940.9 902.4 882 869.7 858.2 844.7 816.4 765.9 701.8 630.3
549.3 468.1 375.5 276.2 181.8 80.3 0
1903 1900.4 1896.8 1899.7 1905.5 1906.3 1882.9 1823.4 1731.7 1628.8
1526.5 1446.2 1387.8 1344.7 1306.7 1262.6 1209.6 1150.5 1083.7 1020.5
973.4 947.8 950.4 953 944.9 925.2 877.7 800.3 713.1 630.2
552.1 469.5 375.7 273.1 177.8 75.2 0
1903 1916 1927.4 1941.5 1957.2 1960.5 1943 1894.1 1814 1722.5
1622.6 1533.6 1461.2 1403.9 1356 1305.7 1248.7 1186.5 1120.2 1067.6
1035.3 1019 1016.6 1011.4 983.5 929.9 877.2 801.9 713.1 623
519 415.1 310.7 217.6 136.6 58.1 0
1903 1932 1959.9 1986.9 2010.9 2021.2 2013.2 1978.6 1918.8 1848.6
1770.2 1698.6 1638.7 1587.1 1536.3 1476.6 1405.3 1326.7 1243.1 1177.1
1133.2 1104.3 1083.3 1058.5 1020.5 954.5 888.8 795.5 683.1 580.5
471.3 368.8 271.5 188.7 115.4 49.4 0
1903 1948.1 1992.4 2032.2 2064.5 2081.9 2083.5 2063 2023.5 1974.7
1918 1863.5 1816.2 1770.2 1716.6 1647.5 1562 1466.9 1366.1 1286.5
1231 1189.5 1150 1105.6 1057.5 979.1 900.4 789 653 537.8
423.5 322.4 232.2 159.8 94.2 40.7 0
1903 1964.9 2027.2 2083.7 2127.1 2155.6 2168.4 2161.6 2142.9 2120
2097.4 2082.3 2075.2 2066.4 2049.9 2021.6 1982.7 1942.6 1905.2 1874.4
1840.8 1784.1 1690 1557.4 1385.2 1179.2 993.8 815.6 645.5 514.9
402.8 308.2 226.4 158.6 94.8 41.3 0
1903 1981.7 2062 2135.2 2189.6 2229.4 2253.3 2260.2 2262.4 2265.3
2276.9 2301 2334 2362.4 2383.3 2395.7 2403.6 2418.4 2444.4 2462.3
2450.7 2378.7 2230.1 2009.2 1713 1379.3 1087.2 842.1 637.9 492
382.1 294.1 220.5 157.6 95.3 41.8 0
1903 1998.3 2096.6 2188.1 2259.4 2308.6 2339.2 2353.9 2365.4 2380.8
2408.9 2452.7 2509.4 2568.7 2636.1 2711.7 2807.7 2933.2 3098.4 3274.4
3437.6 3543.7 3520.3 3355.8 3049.8 2636 2213.8 1800.2 1417.4 1083.6
786.5 532.9 343.4 211.2 112.9 46.8 0
1903 2015.1 2131.2 2240.9 2329.3 2387.7 2425.1 2447.6 2468.3 2496.3
2540.8 2604.4 2684.9 2774.9 2888.9 3027.7 3211.7 3448 3752.3 4086.4
4424.6 4708.5 4810.4 4702.5 4386.6 3892.7 3340.4 2758.2 2196.9 1675.1
1190.9 771.7 466.3 264.9 130.6 51.8 0
1903 2030.8 2165.9 2298.1 2401.7 2467.2 2508 2531.6 2555.7 2585.6
2628.2 2687.8 2765.5 2854.6 2965.4 3125.1 3353.7 3652.9 4028.7 4475.4
5011.1 5573.9 6072.7 6426.3 6514.7 6142.6 5616.2 4989.7 4306.2 3565.1
2715.7 1900.7 1224.6 708.8 318.8 104.4 0
1903 2046.5 2200.6 2355.4 2474 2546.7 2590.9 2615.7 2643.1 2674.8
2715.7 2771.2 2846.1 2934.4 3041.8 3222.5 3495.6 3857.8 4305.1 4864.4
5597.6 6439.2 7335.2 8150.1 8642.6 8392.5 7892 7221.3 6415.4 5455.2
4240.5 3029.7 1982.9 1152.7 507.1 157 0
1903 2054.2 2227.6 2399.5 2526.2 2603.2 2639.6 2648.6 2654.5 2659.8
2668.3 2686.4 2719.5 2761.1 2829.7 2973.1 3224.3 3588.6 4063.3 4629.2
5307 6087.4 6987.6 7960.8 8936.6 9195.9 8645.9 7938.3 7195.4 6350.2
5166.8 3894.5 2710.5 1650 771.1 245.7 0
1903 2062 2254.8 2443.5 2578.3 2659.6 2688.3 2681.6 2666.1 2644.8
2620.8 2601.4 2593 2587.9 2617.7 2723.6 2953.1 3319.5 3821.4 4393.9
5016.5 5735.6 6640 7771.5 9230.7 9999.2 9399.9 8655.4 7975.4 7245.4
6093.2 4759.3 3437.9 2147.5 1035.1 334.4 0
1903 2073.1 2281.7 2483.2 2624.8 2701.7 2714.7 2682.1 2631.4 2572.9
2511.7 2456.9 2415.2 2386.7 2408 2533 2811.3 3237.8 3785.4 4386.6
5017.8 5700 6501.3 7493.3 8885.3 9960.3 9549.1 8725.4 8006.7 7267.8
6176.4 4878.3 3585.9 2312.7 1175.7 412.9 0
1903 2084.1 2308.6 2522.8 2671.3 2743.6 2741.1 2682.5 2596.7 2501
2402.6 2312.5 2237.3 2185.4 2198.4 2342.4 2669.6 3156.2 3749.4 4379.3
5019 5664.4 6362.6 7215.3 8539.9 9921.3 9698.2 8795.3 8038 7290.3
6259.5 4997.3 3733.8 2478 1316.2 491.3 0
1903 2090.7 2323.2 2546.7 2699.5 2764.1 2741.9 2652.9 2531.4 2405
2286 2183.2 2102.6 2058.9 2110.4 2336.7 2769.6 3374.4 4098.9 4883.6
5668.9 6440.7 7226.7 8087.7 9365.5 10677.6 10659.3 9796.7 8933.6 7990.9
6804.7 5411.7 4046.8 2693.5 1493.2 579.8 0
1903 2097.2 2337.8 2570.6 2727.6 2784.5 2742.6 2623.4 2466.1 2309
2169.4 2054 1968 1932.3 2022.6 2331 2869.7 3592.6 4448.6 5387.8
6318.8 7217 8090.6 8960.1 10191.1 11434 11620.5 10798.1 9829.1 8691.6
7349.8 5826.1 4359.6 2908.9 1670.2 668.3 0
1903 2100.5 2346.7 2583.5 2740.1 2791.4 2735.3 2596.3 2418.6 2249.5
2106.9 1992.5 1910.9 1887.6 2012.2 2378.8 2985.8 3803.8 4795.6 5895.8
6989.4 8046.7 9079.7 10080.4 11390.6 12575.2 12727.1 11909.4 10785.4 9407.9
7854 6183.7 4547.4 2987.2 1714.7 672.1 0
1903 2103.8 2355.6 2596.3 2752.6 2798.2 2728 2569.1 2371.1 2190.1
2044.5 1931.1 1853.9 1842.7 2001.7 2426.6 3101.9 4015 5142.7 6403.8
7660 8876.3 10068.8 11200.6 12590.1 13716.3 13833.6 13020.7 11741.7 10124.1
8358.2 6541.4 4735.2 3065.5 1759.1 675.8 0
1903 2102.3 2362.3 2602.5 2757.4 2799 2719.4 2550 2341.9 2157.8
2014 1902.3 1827 1823.4 2000.1 2451.4 3159.7 4138.9 5353.3 6702.1
8065.4 9362.3 10646.8 11917.4 13364.7 14432.3 14443.2 13498.3 12007.2 10150.9
8223.1 6309.2 4361.7 2772 1524 567.4 0
1903 2103.8 2355.6 2596.3 2752.6 2798.2 2728 2569.1 2371.1 2190.1
2044.5 1931.1 1853.9 1842.7 2001.7 2426.6 3101.9 4015 5142.7 6403.8
7660 8876.3 10068.8 11200.6 12590.1 13716.3 13833.6 13020.7 11741.7 10124.1
8358.2 6541.4 4735.2 3065.5 1759.1 675.8 0
1903 2100.5 2346.7 2583.5 2740.1 2791.4 2735.3 2596.3 2418.6 2249.5
2106.9 1992.5 1910.9 1887.6 2012.2 2378.8 2985.8 3803.8 4795.6 5895.8
6989.4 8046.7 9079.7 10080.4 11390.6 12575.2 12727.1 11909.4 10785.4 9407.9
7854 6183.7 4547.4 2987.2 1714.7 672.1 0
1903 2097.2 2337.8 2570.6 2727.6 2784.5 2742.6 2623.4 2466.1 2309
2169.4 2054 1968 1932.3 2022.6 2331 2869.7 3592.6 4448.6 5387.8
6318.8 7217 8090.6 8960.1 10191.1 11434 11620.5 10798.1 9829.1 8691.6
7349.8 5826.1 4359.6 2908.9 1670.2 668.3 0
1903 2090.7 2323.2 2546.7 2699.5 2764.1 2741.9 2652.9 2531.4 2405
2286 2183.2 2102.6 2058.9 2110.4 2336.7 2769.6 3374.4 4098.9 4883.6
5668.9 6440.7 7226.7 8087.7 9365.5 10677.6 10659.3 9796.7 8933.6 7990.9
6804.7 5411.7 4046.8 2693.5 1493.2 579.8 0
1903 2084.1 2308.6 2522.8 2671.3 2743.6 2741.1 2682.5 2596.7 2501
2402.6 2312.5 2237.3 2185.4 2198.4 2342.4 2669.6 3156.2 3749.4 4379.3
5019 5664.4 6362.6 7215.3 8539.9 9921.3 9698.2 8795.3 8038 7290.3
6259.5 4997.3 3733.8 2478 1316.2 491.3 0
1903 2073.1 2281.7 2483.2 2624.8 2701.7 2714.7 2682.1 2631.4 2572.9
2511.7 2456.9 2415.2 2386.7 2408 2533 2811.3 3237.8 3785.4 4386.6
5017.8 5700 6501.3 7493.3 8885.3 9960.3 9549.1 8725.4 8006.7 7267.8
6176.4 4878.3 3585.9 2312.7 1175.7 412.9 0
1903 2062 2254.8 2443.5 2578.3 2659.6 2688.3 2681.6 2666.1 2644.8
2620.8 2601.4 2593 2587.9 2617.7 2723.6 2953.1 3319.5 3821.4 4393.9
5016.5 5735.6 6640 7771.5 9230.7 9999.2 9399.9 8655.4 7975.4 7245.4
6093.2 4759.3 3437.9 2147.5 1035.1 334.4 0
1903 2054.2 2227.6 2399.5 2526.2 2603.2 2639.6 2648.6 2654.5 2659.8
2668.3 2686.4 2719.5 2761.1 2829.7 2973.1 3224.3 3588.6 4063.3 4629.2
5307 6087.4 6987.6 7960.8 8936.6 9195.9 8645.9 7938.3 7195.4 6350.2
5166.8 3894.5 2710.5 1650 771.1 245.7 0
1903 2046.5 2200.6 2355.4 2474 2546.7 2590.9 2615.7 2643.1 2674.8
2715.7 2771.2 2846.1 2934.4 3041.8 3222.5 3495.6 3857.8 4305.1 4864.4
5597.6 6439.2 7335.2 8150.1 8642.6 8392.5 7892 7221.3 6415.4 5455.2
4240.5 3029.7 1982.9 1152.7 507.1 157 0
